IESNA:LM-63-2002
[TEST]P1055979
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3318
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1666.1 1653.8 1646.5 1634.2 1618.3 1596.2 1570.4 1541 1507.9 1471.1
1430.7 1386.6 1340 1292.2 1240.7 1187.9 1134 1078.8 1021.2 962.4
899.9 839.8 778.5 717.2 654.7 592.1 528.4 461 397.2 337.1
272.2 214.5 159.4 107.9 61.3 22.1 0
1666.1 1673.4 1664.8 1646.5 1620.7 1590.1 1553.3 1512.8 1469.9 1422.1
1371.8 1317.9 1261.5 1203.9 1143.8 1081.3 1018.8 955 891.3 826.3
761.3 695.1 630.1 565.2 501.4 438.9 377.6 318.7 259.9 206
165.5 130 96.9 67.4 41.7 19.6 0
1666.1 1658.7 1642.8 1612.1 1575.4 1534.9 1487.1 1434.4 1378 1316.7
1252.9 1184.3 1114.4 1043.3 972.2 899.9 830 761.3 695.1 627.7
563.9 502.6 442.6 387.4 331 289.3 253.8 221.9 190 160.6
132.4 106.7 82.1 58.8 38 18.4 0
1666.1 1661.2 1634.2 1596.2 1552.1 1501.8 1446.6 1382.9 1311.8 1238.2
1162.2 1085 1007.7 930.5 854.5 780.9 707.4 638.7 575 514.9
456.1 398.4 356.8 323.7 289.3 256.2 225.6 198.6 171.6 145.9
121.4 99.3 76 55.2 35.6 15.9 0
1666.1 1663.6 1641.6 1603.5 1555.7 1504.2 1441.7 1373.1 1300.7 1222.3
1140.1 1056.8 978.3 899.9 823.8 749.1 681.6 615.4 552.9 494.1
434 387.4 351.8 318.7 284.4 253.8 224.3 197.4 171.6 145.9
122.6 99.3 77.2 55.2 35.6 17.2 0
